The following tasks can be solved with the converter:- Electrical isolation/ bus segmentation- Limitation of bus line short-circuits- Multiplication of bus length and/or bus device number- Increasing the transmission speed.

| Order No. | Type | ||
|---|---|---|---|
| 2313096 | PSI-REP-RS485W2 | ||
Modular repeater for electrical isolation and range increase in RS-485 2-wire bus systems up to 500 kbps, 4-way isolation, rail-mountable, supply 24 V DC
|
|||
| More on the item | Add to comparison | Add to shopping cart | |
| 2708863 | PSI-REP-PROFIBUS/12MB | ||
Modular repeater for electrical isolation and range increase for PROFIBUS up to 12 Mbps, 4-way isolation, rail-mountable, supply 24 V DC
|
|||
| More on the item | Add to comparison | Add to shopping cart | |
| 2744429 | PSM-ME-RS485/RS485-P | ||
Repeater, for potential separation and range increase in RS-485 2-wire bus systems, 3-way isolation, rail-mountable
|
|||
| More on the item | Add to comparison | Add to shopping cart | |
| 2708041 | PSM-ME-REP LON485-P | ||
Repeater, for potential isolation and increasing the range in RS-485 2-wire LON bus systems, 3-way isolation, rail-mountable
|
|||
| More on the item | Add to comparison | Add to shopping cart | |