Protective plug 1 double conductor

COMTRAB modular are surge protection connectors for 1-10 double wires or 2-20 single wires

More on the topic
Downloads
Show comparison
Page:
Items per page:   Disable item photographs


Order No. Type  
2838539 CTM 1X2-110AC
LSA-PLUS plug (COMTRAB CTM) with protection for conductor pairs in floating signal circuits. Nominal voltage: 110 V AC
More on the item Add to comparison Add to shopping cart
2838623 CTM 2X1-180DC-GS-P
LSA-PLUS protective plug (COMTRAB CTM) with power cross and coarse surge protection for 2 signal lines. Nominal voltage: 180 V DC
More on the item Add to comparison Add to shopping cart
2838636 CTM 2X1-180DC-GS
LSA-PLUS protective plug (COMTRAB CTM) with coarse surge protection for 2 signal lines. Nominal voltage: 180 V DC
More on the item Add to comparison Add to shopping cart
 
Page: