Axioline meets the requirements for very short response times, is robust and easy to operate.A bus coupler for Ethernet based protocols and connectable I/O modules are plugged onto each bus base module.


The bus couplers allow to connect Axioline I/O stations to higher-level Ethernet networks with different protocols.
Continue

Digital input modules for connecting digital sensors such as switches and buttons.
Continue

Digital output modules for connecting digital actuators such as valves and relays.
Continue

Analog input modules are suitable for connecting standard sensors to acquire standardized current and voltage signals.
Continue

Analog output modules are suitable for connecting standard actuators to output standardized current and voltage signals.
Continue

Temperature measurement modules can be used for direct connection of standard temperature sensors. Modules with the abbreviation RTD can be used for resistance thermometers, e.g., PT 100 temperature detectors and modules with the abbreviation UTH for thermocouples, e.g. iron-constantan, nickel-chromium, etc.
Continue

Axioline special function modules provide special functions such as fast up/down counting, incremental value acquisition and others.
Continue

Bus base modules, markings and many other articles from the Phoenix Contact program range are available as accessories for the Axioline system.
Continue