Power distributor with QUICKON connection (IDC)

QUICKON fast connection system from PHOENIX CONTACT is the time-saving alternative to all previous conventional connection systems and offers convincing alternatives for a variety of industrial applications.

More on the topic
Downloads
Show comparison
 

H-distributor

QUICKON H distributor, a compact and rugged terminal box with IP68 degree of protection that is easy to connect, with four internal QUICKON connections.

Continue

Panel feed-throughs

QUICKON panel feed-throughs, cable screw connections that are to be established externally and serve as device interfaces, either with attached litz wires or with slip-on contacts.

Continue

Plug connector

QUICKON connectors: compact, rugged and fast connection, with IP68 degree of protection, shock-proof and protected against polarity reversal.

Continue

Conductor connectors

Cable connector for round cables with and without PE marking

Continue

Power T-distributor

The QUICKON T-distributor allows fast connection to a 5-wire ring feeder with flexible single wires.

Continue

Accessories

Socket wrench, stripping pliers, diagonal cutters, counter nuts, locking nuts, screw caps, insulating sleeves, seals

Continue
Show structure view