The main characteristics of the devices can be set. Easily accessible DIP switches are used for configuration.

| Order No. | Type | ||
|---|---|---|---|
| 2811284 | MACX MCR-UI-UI |
||
| Configurable 3-way isolating amplifier with safe electrical isolation, 24 V, power bridging. DIP switches on the front, over 1600 signal conversions can be set. Order configuration, screw connection, SIL. | |||
| More on the item | Configuring | ||
| 2811459 | MACX MCR-UI-UI-UP | ||
| Configurable 3-way isolating amplifier with safe electrical isolation and wide-range power supply (24 V ... 230 V AC/DC). DIP switches on the front, over 1600 signal conversions can be set. Order configuration, screw connection, SIL. | |||
| More on the item | Configuring | ||
| 2811572 | MACX MCR-UI-UI-SP |
||
| Configurable 3-way isolating amplifier with safe electrical isolation, 24 V, power bridging. DIP switches on the front, over 1600 signal conversions can be set. Order configuration, spring-cage connection, SIL. | |||
| More on the item | Configuring | ||
| 2811585 | MACX MCR-UI-UI-UP-SP | ||
| Configurable 3-way isolating amplifier with safe electrical isolation and wide-range power supply (24 V ... 230 V AC/DC). DIP switches on the front, over 1600 signal conversions can be set. Order configuration, spring-cage connection, SIL. | |||
| More on the item | Configuring | ||
| 2811446 | MACX MCR-UI-UI-NC |
||
Configurable 3-way isolating amplifier with safe electrical isolation, 24 V, power bridging. DIP switches on the front, over 1600 signal conversions can be set. Standard configuration (IN 0 ... 10 V/OUT 0 ... 20 mA), screw connection, SIL.
|
|||
| More on the item | Add to comparison | Add to shopping cart | |