Reversible mode with current monitoring

Three-phase semiconductor reversing contactors are the result of consistent, practical and user-friendly development of electronic load relays. For direct control and reversing of motors in three-phase networks including current monitoring, load current 3 x 2 A to 3 x 37 A.

Search Assistant
Downloads
Show comparison
Items per page:   Disable item photographs


Order No. Type  
2900582 ELR H5-IES-SC- 24DC/500AC-0,6
Hybrid "4 in 1" motor starter for reversing 3~ AC motors with up to 550 V  AC, with 24 V DC input, 0.6 A output current and adjustable overload disconnection.
More on the item Add to comparison Add to shopping cart
2900692 ELR H5-IES-SC-230AC/500AC-0,6
"4 in 1" hybrid motor starter for reversing 3~ AC motors up to 550 V AC, with 230 V AC input, 0.6 A output current, and adjustable overload shutdown.
More on the item Add to comparison Add to shopping cart
2900414 ELR H5-IES-SC- 24DC/500AC-2
"4 in 1" hybrid motor starter for reversing 3~ AC motors up to 550 V AC, with 24 V DC input, 2.4 A output current, emergency stop function, and adjustable overload shutdown.
More on the item Add to comparison Add to shopping cart
2900420 ELR H5-IES-SC-230AC/500AC-2
"4 in 1" hybrid motor starter for reversing 3~ AC motors up to 550 V AC, with 230 V AC input, 2.4 A output current, emergency stop function, and adjustable overload shutdown.
More on the item Add to comparison Add to shopping cart
2900421 ELR H5-IES-SC- 24DC/500AC-9
"4 in 1" hybrid motor starter for reversing 3~ AC motors up to 550 V AC, with 24 V DC input, 9 A output current, emergency stop function, and adjustable overload shutdown.
More on the item Add to comparison Add to shopping cart