M12 connectors, D-coded, with QUICKON fast connection technology or screw connection

| Order No. | Type | ||
|---|---|---|---|
| 1543223 | SACC-M12MSD-4Q SH | ||
Bus system connector, plug, straight, 4-pos., M12 shielded, D-coded, QUICKON connection block, cable diameter max. 8 mm
|
|||
| More on the item | Add to comparison | Add to shopping cart | |
| 1543236 | SACC-M12MS-8Q SH | ||
Bus system connector, connector, straight, 8-pos., M12 shielded, QUICKON connection block, cable diameter max. 8 mm
|
|||
| More on the item | Add to comparison | Add to shopping cart | |
| 1521258 | SACC-M12MSD-4CON-PG 7-SH | ||
Bus system plug connector, male, straight, 4-pos., M12, shielded, D-coded, screw connection, metal knurl, cable screw connection Pg7
|
|||
| More on the item | Add to comparison | Add to shopping cart | |
| 1521261 | SACC-M12MSD-4CON-PG 9-SH | ||
Bus system plug connector, male, straight, 4-pos., M12, shielded, D-coded, screw connection, metal knurl, cable screw connection Pg9
|
|||
| More on the item | Add to comparison | Add to shopping cart | |