Modular terminal blocks with plug-in bridges with screw, spring-cage, push-in, fast and pluggable connection solutions.


Universal in every application. This feature of the screw connection system is characterized by the multiple conductor connection and extremely high contact strengths. The screw connection system is familiar and accepted worldwide and can be used everywhere.
Continue

The proven connection method for applications that are sensitive to vibration. The spring always exerts the same constant force on the conductor, regardless of the influence of the operator. Wiring is simple using the space-saving front connection.
Continue

The PIT series is characterized by easy and direct conductor connection. The up to 50 % less insertion forces allow easy and direct plugging in of rigid and stranded conductors with ferrules from 0.34 mm². Opening the spring for disconnecting the conductors can be done using the actuation lever. It can operated with every tool.
Continue

Rigid conductors are simply pushed into the terminal block. This is the characteristic feature of the push-in method. The screwdriver is only necessary to release the conductor. The push-in connection is particularly advantageous in very restricted and narrow wiring spaces.
Continue

Connect conductors without stripping. Fast connection technology drastically cuts wiring time by up to 60%. The conductor is connected quickly, easily, and safely with just one turn of a standard screwdriver.
Continue

Rugged connection for conductors with ring cable lugs. RT combines the bolt connection with the advantages of the CLIPLINE complete system, such as simple potential distribution through plug-in bridges, large marking surfaces and uniform test accessories.
Continue

The COMBI plug-in system is also a part of CLIPLINE complete. Like the modular terminal blocks, the COMBI connectors are available with screw, spring-cage, push-in and fast connection methods.
Continue

The UK universal terminal block series is named after the universal snap-on foot for DIN and G-profile rails, as well as the multi-conductor connection. In addition to the feed-through and ground terminal blocks, the UK series includes high-current terminal blocks, a wide range of function, disconnect and component terminal blocks as well as terminal blocks with special connections such as solder or slip-on connections.
Continue

Fuse terminal blocks are for the selective protection of secondary circuits. The circuit breakers are divided up into 3 groups: Thermal circuit breakers, thermomagnetic circuit breakers and electronic circuit breakers.
Continue

Transformer terminal blocks are available with screw and spring-cage connections, and, if needed, also with an additional slip-on connection and fuse terminal block for different G-fuse inserts.
Continue

Currents of different magnitudes must be guided through the housing panels. A conductor connection that can be released, is touch proof and easy to install is considered the most satisfactory connection method for the wiring of these system components.
Continue

Modular terminal blocks with slip-on, solder, Wire-Wrap®, TERMI-POINT®connection techniques
Continue