Does installing the signal or data cable cause you problems? Is the work and expense involved too high, or do your moving lines wear out too quickly? Do you need to access information or data without being dependent on the location and time? Do you or your production media need flexible or mobile communication? In that case, wireless communication is the right solution for your communication requirements.


An uncomplicated solution for the transmission of digital and analog process and control signals – simple and reliable; no cable required, via radio link, from one point to another. Safe and reliable communication over up to several hundred meters (depending on the local conditions).
Continue

Another easy-to-handle solution for wireless transmission of time-critical process and control signals to an automation network. Speed, reliability and ease of handling are the features of this wireless solution.
Continue

FL Bluetooth for protocol-transparent transmission of Ethernet automation data. Serial interfaces can be integrated. Problem-free parallel operation with WLAN and simultaneous operation of several Bluetooth systems possible. Compact devices with integrated special antennas for easy handling.
Continue

FL WLAN 802.11 a/b/g with the current safety standards, for applications with high bandwidths, large number of devices and fast roaming. Compact devices with integrated special antennas for easy handling.
Continue

The suitable accessories for the wireless products, such as antennas, adapters and cables have been specially designed for use in harsh industrial environments. Simulation software for system planning.
Continue