Base elements

Basic terminals with/without surge protection or motherboard solutions are basic elements that can be selected as part of a system solution. The electronic modules are plugged into the basic elements.

More on the topic
Downloads
Show comparison
 

Basic terminal blocks

The basic terminal block (with a width of only 12.4 mm) is a basic element for pluggable Process Interface PI modules. Depending on the application, the user can select either the standard version or the version with integrated surge protection on the field side.

Continue

Motherboards

The motherboard solutions provide space for up to 16 pluggable Process Interface PE modules depending on the application.

Continue
Show structure view