IL analog input/output terminal blocks

The analog Inline input and output terminals are suitable for the connection of conventional sensors and actuators by taking over the acquisition and the output of the standard current and voltage signals.

More on the topic
Downloads
Show comparison
Items per page:   Disable item photographs


Order No. Type  
2861302 IB IL AI 2/SF-PAC
Inline analog input terminal block, complete with accessories (connector and labeling field), 2 inputs, 0-20 mA, 4-20 mA, 20 mA, 0-10 V, 10 V, 2-wire connection method
More on the item Add to comparison Add to shopping cart
2862217 IB IL AI 2/4-20-PAC
Terminal with two analog inputs
More on the item Add to comparison Add to shopping cart
2861577 IB IL AI 2/SF-230-PAC
Inline analog input terminal block, complete with accessories (connector and labeling field), 2 inputs, 0-20 mA, 4-20 mA, 20 mA, 0-10 V, 10 V, 3 dB base frequency at 230 Hz, 2-wire connection method
More on the item Add to comparison Add to shopping cart
2863944 IB IL AI 2/SF-ME
Inline analog input terminal, Inline ME variants (Machine Edition) complete with accessories (connector and labeling field), 2 inputs, 0-20 mA, 4-20 mA, ±20 mA, 0-10 V, ±10 V, 2-conductor connection system
More on the item Add to comparison Add to shopping cart
2878447 IB IL AI 4/EF-PAC
Inline analog input terminal with differential input channels, complete with accessories (connector and labeling field), 4 inputs, 0-20 mA, 4-20 mA, ±20 mA, 0-10 V, ±10 V, 0-5 V, ±5 V, 2, 3 or 4-conductor connection method
More on the item Add to comparison Add to shopping cart