The UMK-1 OM-R/AMS is the wiring interface and coupling level in one unit: Diagnostic and status indicator, polarity and surge protection at the input, assembly option with solid-state relay up to 350 V DC/1 A or 480 V AC/5 A


| Order No.: | 2983002 |
|---|---|
| Type | UMK- 1 OM-R/AMS |
| sales group | G132 |
| EAN | 4046356149501 |
| Catalog page information | Page 303 (IF-2009) |
| Packing unit | 1 pcs. |
| Customs tariff number | 85389091 |
| Weight/Piece | 0.0634 KG |