2982634 OV-24DC/350DC/1 



Item description

Solid-state relay, for signal amplification and isolation of the control and load circuits, can be plugged in the solderable plug-in bases SIM-AMS or with PCB connection for mounting directly onto the PCB, input: 4.25-32 V DC, output: 1-350 V DC/1 A

Requested quantity

Quantity:      pcs.   Enquire Add to comparison


Commercial data

Order No.: 2982634
Type OV-24DC/350DC/1 
sales group G160
EAN 4046356131988 
Catalog page information Page 310 (IF-2009) 
Packing unit 10 pcs. 
Customs tariff number 85362010  
Weight/Piece 0.0244 KG