2884949 FL BT ADAPTER 



Item description

The DIN rail adapter is required to snap the Bluetooth devices FL BLUETOOTH AP, FL BT MOD IO AP, FL WLAN SPA and FL BT SPA onto a DIN rail. To do this, it is mounted on the respective device using the two enclosed screws.

Requested quantity

Quantity:      pcs.    Enquire Add to comparison


Commercial data

Order No.: 2884949
Type FL BT ADAPTER 
sales group K004
EAN 4046356166645 
Catalog page information Page 213 (AX-2009) 
Packing unit 1 pcs. 
Customs tariff number 85176200  
Weight/Piece 0.045 KG