Factoryline Wireless Bluetooth Modbus I/O Access Point, Modbus TCP; Bluetooth V2.0, frequency band 2.4 GHz; 1 wireless interface; WLAN-BlackChannelList; LEM; country approvals; IP20; COMBICON connection 9 - 30 V DC; RJ45 connection LAN;DSUB9-RS-232;SMA(F) antenna connection


| Order No.: | 2884758 |
|---|---|
| Type | FL BT MOD IO AP |
| sales group | K004 |
| EAN | 4046356173117 |
| Catalog page information | Page 213 (AX-2009) |
| Packing unit | 1 pcs. |
| Customs tariff number | 85176200 |
| Weight/Piece | 0.2476 KG |