2866213 QUINT-BUFFER/24DC/20 



Item description

Buffer module 24 V DC/20 A, maintenance-free power storage device on a capacitor basis. In the download area, there is a clearly arranged selection table available with load currents and buffer times, as well as charging times after buffer mode.

Requested quantity

Quantity:      pcs.   Enquire Add to comparison


Commercial data

Order No.: 2866213
Type QUINT-BUFFER/24DC/20 
sales group H061
EAN 4017918959739 
Catalog page information Page 586 (IF-2009) 
Packing unit 1 pcs. 
Customs tariff number 85044081  
Weight/Piece 1.153 KG