2708559 PSI-MOS-PROFIB/FO1300 E 



Item description

Fiber optic converter with integrated optical diagnostics, alarm contact, for PROFIBUS up to 12 Mbps, termination device with one fiber optic interface (SC-Duplex), 1300 nm, for glass fiber cable

Requested quantity

Quantity:      pcs.   Enquire Add to comparison


Commercial data

Order No.: 2708559
Type PSI-MOS-PROFIB/FO1300 E 
sales group H622
GTIN (EAN) 4046356174060 
Catalog page information Page 505 (IF-2009) 
Packing unit 1 pcs. 
Customs tariff number 85176200  
Weight/Piece 0.2263 KG