INTERFACE Serial

Due to the increasing use of different kinds of automation techniques in all areas of industry, larger and larger amounts of data must be processed. The "arteries" are serial data cables.

More on the topic
Search Assistant
Downloads
Show comparison
 

Interface converters

Comprehensive range of copper-based interface converters and repeaters. The following bus systems/interfaces are supported: PROFIBUS, DeviceNet, ControlNet, RS-485 2-wire, RS-485 4-wire, V.24 (RS-232), RS-422, TTY, MPI, USB, and Bluetooth.

Continue

Fiber optic converter

Modular PSI-MOS fiber optic converters can be used to implement optical networks quickly and easily. The devices support polymer fiber, HCS/PCF fiber, and multi-mode and single mode glass fiber (depending on the wavelength). The maximum distance between two PSI-MOS devices can be up to 45 km. The advantages of optical networks are their absolute immunity to EMI, high-quality electrical isolation, and that long distances can be achieved without restricting the data rate.

Continue

Interface accessories

The interface accessories include the necessary D-SUB connectors, cables, tools and adapters necessary for fast and simple system installation.

Continue

Fiber optic accessories

The FO accessories include connectors, cables, tools and measuring devices necessary for the complete FO installation.

Continue

Industrial modems

The Industrial Modem Line product range can be used to connect to machines and systems worldwide – for efficient remote maintenance, continuous data acquisition, and automatic alarm generation.

Continue

Industrial Ethernet

Our complete Ethernet solution optimized for industrial environments can be found on the following pages. You will receive everything from a single source for your reliable network: From simple infrastructure components to wireless or security solutions

Continue

Foundation Fieldbus & PROFIBUS PA

The new modular attachment for fieldbus components from Phoenix Contact establishes an infrastructure connection between the process fieldbus control system and the field devices. This new concept combines our competence in industrial electronic components with that in data communication in high-performance fieldbus infrastructure solutions.

Continue
Show structure view