INTERFACE Safety

The safety relays from Phoenix Contact currently provide the highest safety standard for emergency stop and safety door circuits, as well as two-handed control systems.

More on the topic
Search Assistant
Downloads
Show comparison
 

Safety relay

The safety relays from Phoenix Contact currently provide the highest safety standard for emergency off/emergency stop, light grid and safety door circuits, as well as two-handed control systems.

Continue

T-BUS modular safety relay system

Universally applicable modular safety relay system with interface for the DIN rail connector T-BUS.

Continue

Configurable safety devices

The PSR-TRISAFE can be used to realize all the safety functions in a machine or a system with just one safety switching device. 20 safety inputs and four outputs are available for this which can be configured with just a click of the mouse.

Continue

Speed / downtime monitors

2-channel safety relay for speed and downtime monitoring.

Continue

Safe coupling relays for process industry

The safe coupling relays for the process industry couple digital output signals from failsafe open-loop controls to the I/O devices (valves etc.) for electrical isolation and power adaptation.

Continue

Accessories

Accessories for PSR

Continue
Show structure view