Process Interface PI

PI provides an innovative solution for intrinsically safe circuits with pluggable electronic modules and a basic terminal block (base element) in just 12.4 millimeters. The advantage: The electronic module houses the functions and not the basic terminal block.

Search Assistant
Downloads
Show comparison
 

Analog IN

Input isolating amplifier and repeater power supply transmit intrinsically safe 4 mA ... 20 mA signals to a load in the safe area. Repeater power supplies also supply the field devices. The HART signal can be transmitted.

Continue

Analog OUT

The output isolating amplifier is designed for the operation of I/P converters, control valves and displays in the Ex area. Transmission of HART signal is possible.

Continue

Digital IN

NAMUR switching amplifiers are used together with the intrinsically safe proximity indicators and switches which are located in the Ex area.

Continue

Digital OUT

Solenoid drivers connect switches (or voltage sources) that are installed in the safe area to intrinsically safe solenoid valves, alarm modules and other intrinsically safe devices that are located in the potentially explosive area.

Continue

Temperature

Termperature transducers convert intrinsically safe temperature signals from resistance-type sensors (e.g. PT100) or thermocouples into standard signals.

Continue

Base elements

Basic terminals with/without surge protection or motherboard solutions are basic elements that can be selected as part of a system solution. The electronic modules are plugged into the basic elements.

Continue

Accessories

Here you can find accessories for configuration of temperature modules as well as plug-in bridges, disconnecting plates or labeling material for Process Interface PI modules.

Continue
Show structure view