Connector MSTB, IP67, with push-pull interlocking, plastic housing, 24 V, 5-polig, with spring-cage connection, for AWG 18 ... 13, for cable cross section 9.0 mm ... 13.0 mm


| Order No.: | 1657892 |
|---|---|
| Type | VS-PPC-C2-MSTB-POBK-P13-A5-SP |
| sales group | D562 |
| EAN | 4046356131964 |
| Catalog page information | Page 246 (PC-2009) |
| Packing unit | 1 pcs. |
| Customs tariff number | 85366990 |
| Weight/Piece | 0.0435 KG |