1608236 VS-PPC-C2-MSTB-POBK-P13-B5-SP 



Item description

MSTB connector, IP67, with push-pull interlocking, plastic housing, 400 V, 5-pos., with spring-cage connection, for AWG 18 ... 13, for cable cross section 9.0 mm ... 13.0 mm

Requested quantity

Quantity:      pcs.    Enquire Add to comparison


Commercial data

Order No.: 1608236
Type VS-PPC-C2-MSTB-POBK-P13-B5-SP 
sales group D562
EAN 4046356159876 
Catalog page information Page 246 (PC-2009) 
Packing unit 1 pcs. 
Customs tariff number 85366990  
Weight/Piece 0.042 KG