Fiber optic connector SCRJ, IP67, with push-pull interlocking, metal housing, duplex, with fast connection technology, for HCS fiber 200/230 µm, for individual wire diameter 2.2 mm, for cable cross section 6.5 mm ... 9.5 mm


| Order No.: | 1608045 |
|---|---|
| Type | VS-PPC-C1-SCRJ-MNNA-PG9-A3C-C |
| sales group | D522 |
| EAN | 4046356131711 |
| Note | Made-to-order |
| Catalog page information | Page 242 (PC-2009) |
| Packing unit | 1 pcs. |
| Customs tariff number | 85366990 |
| Weight/Piece | 0.0724 KG |