0712314 TCP 10A 



Item description

Thermal circuit breaker, Nominal current: 10 A, Nominal voltage: 250 V, Width: 8.2 mm, Fuse type: Slow-blow, Fuse type: Automatic device, Mounting type: On base element, Color: black

Requested quantity

Quantity:      pcs.   Enquire Add to comparison


Commercial data

Order No.: 0712314
Type TCP 10A 
sales group A043
GTIN (EAN) 4017918848415 
Catalog page information Page 197 (TT-2011) 
Packing unit 20 pcs. 
Customs tariff number 85362010  
Weight/Piece 0.011173 KG