Feed-through terminal block, Type of connection: Screw connection, Load current : 57 A, Cross-section: 0.2 mm² - 10 mm², Connection direction conductor: 0 °, Width: 10 mm, Color: gray


| Order No.: | 0711027 |
|---|---|
| Type | VDFK 6 |
| sales group | A422 |
| EAN | 4017918005351 |
| Catalog page information | Page 625 (CC-2009) |
| Packing unit | 50 pcs. |
| Customs tariff number | 85369010 |
| Weight/Piece | 0.007252 KG |