0711014 VDFK 6-DP 



Item description

Feed-through terminal block, Type of connection: Screw connection, Load current : 57 A, Cross-section: 0.2 mm² - 10 mm², Connection direction conductor: 0 °, Width: 10 mm, Color: gray

Requested quantity

Quantity:      pcs.   Enquire Add to comparison


Commercial data

Order No.: 0711014
Type VDFK 6-DP 
sales group A422
EAN 4017918117146 
Note Made-to-order 
Catalog page information Page 625 (CC-2009) 
Packing unit 50 pcs. 
Customs tariff number 85369010  
Weight/Piece 0.00778 KG