0709220 VDFK 4/K-DP 



Item description

Feed-through terminal block, Type of connection: Screw connection, Solder/Slip-on connection, Load current : 32 A, Cross-section: 0.2 mm² - 6 mm², Connection direction conductor: 0 °, Width: 10 mm, Color: gray

Requested quantity

Quantity:      pcs.   Enquire Add to comparison


Commercial data

Order No.: 0709220
Type VDFK 4/K-DP 
sales group A422
EAN 4017918117016 
Note Made-to-order 
Catalog page information Page 625 (CC-2009) 
Packing unit 50 pcs. 
Customs tariff number 85369010  
Weight/Piece 0.00506 KG