Feed-through terminal block, Type of connection: Screw connection, Solder/Slip-on connection, Load current : 32 A, Cross-section: 0.2 mm² - 6 mm², Connection direction conductor: 0 °, Width: 10 mm, Color: gray


| Order No.: | 0708360 |
|---|---|
| Type | VDFK 4-DP |
| sales group | A422 |
| EAN | 4017918004637 |
| Catalog page information | Page 624 (CC-2009) |
| Packing unit | 50 pcs. |
| Customs tariff number | 85369010 |
| Weight/Piece | 0.00446 KG |