Feed-through terminal block, Type of connection: Screw connection, Solder/Slip-on connection, Load current : 18 A, Cross-section: 0.2 mm² - 6 mm², Connection direction conductor: 0 °, Width: 9.5 mm, Color: gray


| Order No.: | 0706605 |
|---|---|
| Type | DFK 5-9,5 |
| sales group | A410 |
| EAN | 4017918003777 |
| Catalog page information | Page 623 (CC-2009) |
| Packing unit | 50 pcs. |
| Customs tariff number | 85369010 |
| Weight/Piece | 0.005979 KG |