0700040 TCP 40/DC32V 



Item description

Thermal circuit breaker, Number of positions: 1, Nominal current: 40 A, Nominal voltage: 32 V, Width: 6 mm, Fuse type: Slow-blow, Fuse type: Automatic device, Mounting type: On base element, Color: orange

Requested quantity

Quantity:      pcs.   Enquire Add to comparison


Commercial data

Order No.: 0700040
Type TCP 40/DC32V 
sales group A043
GTIN (EAN) 4046356079891 
Note Made-to-order 
Catalog page information Page 196 (TT-2011) 
Packing unit 50 pcs. 
Customs tariff number 85362010  
Weight/Piece 0.0059 KG