Thermal circuit breaker, Number of positions: 1, Nominal current: 25 A, Nominal voltage: 32 V, Width: 6 mm, Fuse type: Slow-blow, Fuse type: Automatic device, Mounting type: On base element, Color: white


| Order No.: | 0700025 |
|---|---|
| Type | TCP 25/DC32V |
| sales group | A043 |
| GTIN (EAN) | 4046356079877 |
| Catalog page information | Page 196 (TT-2011) |
| Packing unit | 50 pcs. |
| Customs tariff number | 85362010 |
| Weight/Piece | 0.004216 KG |